2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HDJSN6

Expand Table
EN
1/5
Part No.
PN
Type Selection
TS
Material
MAT
No.
NO
Applicable Frame Slot Widt
AFSW
Applicable Frame Series
AFS
Double Joints (2pcs)
DJ
Pre-Assembly Fitting Nut (2pcs)
PAFN
Hexagon Socket Head Cap Screw (2pcs)
HSHCS
L
L [mm]
A
A [mm]
B
B [mm]
E
E [mm]
T
T [mm]
1
2
3
HDJSN6
Pre-Assembly Double Joint Kit
316 Stainless Steel or Equivalent/Sintering
6
8
HFS6
HDJFSN6
HNTTSN6-5
SCB5-25
29
7.9
12
7.3
1.9
HDJSN8
Pre-Assembly Double Joint Kit
316 Stainless Steel or Equivalent/Sintering
8
10
HFS8
HDJFSN8
HNTTSN8-6
SCB6-35
39
9.9
16
8.0
4.0
HDJSN8-45
Pre-Assembly Double Joint Kit
316 Stainless Steel or Equivalent/Sintering
8-45
10
HFS8-45
HDJFSN8-45
HNTTSN8-6
SCB6-35
44
9.9
16
11.2
4.5
Show compressed display (3 configurable products)
ShorttextBlind Joint Parts Tapping Joints
Latest change30.06.2021 13:17:37
Unit

Classifications

CNS

CNSERPBASE Object Properties